IESNA:LM-63-2002
[TEST]P1440203
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A5-D-U-ASYM-U-7040
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 51.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]11.9%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5305.0
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 51.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
67.6 61.7 87.7 107.8 130.1 148.7 160.6 169.5 179.1 187.3 197.0 205.2 214.1 221.5 229.7 238.6 253.5 277.3 318.1 382.8 
462.3 595.4 752.2 921.7 1084.5 1196.7 1291.9 1377.3 1452.4 1523.0 1583.2 1636.0 1641.2 1630.8 1604.0 1586.2 
1522.3 1443.5 1363.2 1256.9 1126.8 834.0 496.5 311.4 239.3 206.6 190.3 178.4 168.7 159.1 146.4 133.8 118.9 101.1 
83.3 66.9 51.3 36.4 26.8 20.1 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 62.4 86.2 108.5 130.8 147.2 159.1 168.7 177.6 186.6 196.2 203.7 212.6 220.0 228.2 237.9 252.0 275.8 316.6 378.3 
469.8 597.6 759.7 936.6 1081.5 1191.5 1286.7 1371.4 1454.6 1518.6 1580.3 1616.7 1624.9 1607.8 1580.3 1561.7 
1503.7 1429.4 1346.9 1246.5 1104.5 845.1 498.0 308.5 234.9 203.7 188.1 176.2 166.5 156.8 144.9 132.3 117.4 100.3 
83.3 66.9 50.5 36.4 26.8 20.8 14.9 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 63.2 85.5 108.5 130.1 146.4 157.6 167.2 176.9 186.6 195.5 202.9 211.1 217.8 226.0 235.6 249.0 275.0 316.6 384.3 
478.7 600.6 758.9 933.6 1077.0 1176.7 1270.3 1345.4 1421.2 1478.4 1526.7 1547.6 1543.1 1530.5 1494.8 1467.3 
1407.8 1335.7 1263.6 1174.4 1054.7 822.8 487.6 302.5 234.1 202.9 186.6 174.7 165.0 156.1 144.2 131.6 117.4 101.8 
84.7 67.6 51.3 37.2 27.5 20.8 15.6 10.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 66.2 84.7 106.3 127.1 144.9 156.1 166.5 174.7 184.3 194.0 201.4 208.9 216.3 224.5 233.4 249.8 275.0 320.4 387.3 
484.6 599.1 741.1 903.9 1023.5 1115.7 1221.2 1288.9 1361.0 1413.8 1453.9 1468.8 1456.9 1456.1 1434.6 1415.3 
1362.5 1290.4 1216.0 1129.8 1004.2 785.7 492.8 301.8 227.5 199.2 182.9 171.7 162.0 153.1 143.5 130.1 117.4 101.8 
85.5 68.4 52.8 37.2 27.5 20.1 14.9 9.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 69.1 85.5 104.8 123.4 140.5 153.1 163.5 172.4 182.1 191.8 199.2 205.9 211.8 220.0 228.9 244.5 275.0 324.1 391.0 
495.8 622.1 777.5 928.4 1055.5 1150.6 1253.2 1325.3 1386.3 1442.0 1485.9 1503.0 1496.3 1499.2 1479.9 1460.6 
1413.8 1340.9 1261.4 1172.9 1051.8 863.0 527.7 315.2 238.6 205.2 188.8 176.2 166.5 156.8 145.7 133.1 119.7 103.3 
87.7 70.6 54.3 37.9 27.5 20.1 14.9 9.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 70.6 84.7 102.6 118.9 136.0 149.4 159.1 168.7 177.6 186.6 194.0 200.7 206.6 213.3 222.2 238.6 267.6 319.6 390.2 
486.9 614.0 762.6 917.2 1026.5 1127.6 1213.1 1288.1 1347.6 1399.6 1434.6 1442.8 1448.0 1425.7 1418.2 1396.7 
1363.2 1296.3 1220.5 1136.5 1034.7 855.5 552.3 324.8 239.3 205.9 188.8 176.2 165.8 156.1 144.9 133.1 120.4 104.8 
87.7 71.4 53.5 39.4 27.5 20.8 14.9 8.9 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 72.1 83.3 98.1 113.7 129.3 142.7 152.4 162.0 171.7 179.9 187.3 194.0 199.2 205.2 212.6 228.2 258.7 309.2 378.3 
474.2 587.2 742.6 896.4 1010.2 1093.4 1181.1 1253.2 1325.3 1374.4 1415.3 1416.0 1416.0 1399.6 1387.7 1366.9 
1335.0 1272.5 1201.9 1117.9 1013.9 860.7 554.5 324.8 239.3 205.2 188.1 174.7 165.0 153.9 144.9 133.1 120.4 106.3 
89.9 72.8 54.3 39.4 27.5 20.8 14.9 8.9 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 70.6 81.0 92.9 107.0 122.6 135.3 146.4 156.1 165.8 173.9 180.6 186.6 191.0 195.5 202.9 220.0 253.5 305.5 383.5 
479.4 601.3 750.0 886.8 989.3 1060.7 1130.6 1193.0 1251.0 1293.3 1321.6 1323.1 1334.2 1296.3 1288.1 1279.2 
1247.3 1187.1 1121.6 1050.3 962.6 824.3 538.2 315.2 231.2 198.5 182.1 171.0 161.3 151.6 142.0 130.1 118.2 104.8 
88.5 72.1 53.5 37.9 26.8 20.1 13.4 8.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 69.9 78.0 89.2 101.1 116.0 129.3 139.7 149.4 158.3 165.8 172.4 177.6 181.4 185.8 192.5 207.4 240.8 292.1 360.5 
457.9 569.4 715.1 840.7 943.3 1013.9 1083.7 1154.4 1214.6 1258.4 1286.7 1290.4 1300.0 1282.9 1284.4 1275.5 
1237.6 1175.2 1106.8 1031.0 952.2 825.1 561.2 321.9 231.9 195.5 177.6 167.2 158.3 147.2 137.5 125.6 114.5 101.1 
85.5 68.4 49.8 34.9 25.3 18.6 12.6 6.7 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 70.6 74.3 87.7 96.6 109.3 121.2 130.8 140.5 148.7 156.1 161.3 166.5 169.5 173.2 178.4 191.0 220.0 268.3 332.3 
417.7 531.5 657.1 781.2 873.4 943.3 999.7 1057.0 1109.8 1149.9 1180.4 1185.6 1189.3 1189.3 1182.6 1175.9 
1140.2 1080.0 1008.7 944.0 874.9 762.6 524.0 312.2 220.0 186.6 168.0 158.3 149.4 139.7 129.3 118.2 107.8 93.7 
78.0 62.4 45.3 32.0 23.8 17.1 11.9 6.7 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 69.1 70.6 84.7 93.7 104.8 116.7 126.4 134.5 142.7 150.1 156.1 160.6 164.3 166.5 172.4 185.1 211.1 255.0 315.2 
394.7 506.9 628.1 745.5 829.5 898.7 957.4 1013.9 1068.9 1103.8 1132.1 1140.2 1138.0 1143.2 1138.7 1129.1 
1089.7 1036.2 970.0 915.8 845.1 732.2 509.2 304.8 215.6 181.4 162.0 153.9 144.2 135.3 124.9 114.5 102.6 89.9 
74.3 59.5 42.4 30.5 21.6 15.6 10.4 5.9 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 67.6 66.9 81.0 89.2 100.3 111.5 120.4 128.6 136.8 143.5 149.4 153.9 157.6 159.8 165.0 176.2 202.2 241.6 304.0 
379.8 477.9 588.7 706.1 790.1 863.0 921.7 970.0 1016.8 1057.0 1091.2 1104.5 1100.8 1114.2 1111.2 1097.1 
1063.7 1002.7 938.0 883.8 819.1 709.9 492.1 292.1 208.9 174.7 156.8 148.7 139.0 130.1 120.4 109.3 98.1 84.7 
70.6 55.7 40.1 28.2 20.1 14.1 8.9 4.5 1.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 64.7 58.0 72.1 82.5 92.2 101.8 110.0 117.4 123.4 130.1 136.0 141.2 144.9 147.9 150.9 160.6 182.1 217.0 270.6 
339.7 428.9 548.6 649.6 728.4 791.6 845.9 891.2 934.3 973.0 1002.0 1022.8 1013.9 1028.0 1017.6 1003.5 
968.5 922.4 863.0 816.1 750.0 660.8 458.6 272.0 197.7 162.0 145.7 136.0 127.8 118.2 109.3 99.6 89.2 77.3 
63.2 49.8 34.9 23.8 17.1 11.9 7.4 3.0 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 63.2 49.8 63.9 74.3 84.0 92.2 99.6 105.5 112.2 117.4 123.4 127.8 132.3 136.0 139.7 147.2 164.3 193.3 234.1 
294.3 369.4 460.8 553.8 625.1 680.1 727.0 772.3 809.5 841.4 864.5 883.8 873.4 878.6 874.1 860.0 832.5 
792.4 747.8 704.7 646.7 559.7 388.7 235.6 173.9 142.0 128.6 118.9 111.5 103.3 95.1 87.0 77.3 66.9 54.3 41.6 29.7 
20.8 14.9 9.7 5.9 3.0 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 55.7 44.6 55.0 66.2 76.6 84.7 90.7 95.9 101.8 107.0 111.5 116.0 120.4 124.1 127.8 133.8 145.7 169.5 203.7 255.0 
315.9 394.0 466.1 525.5 565.7 605.0 640.0 676.4 703.9 727.0 744.8 732.2 740.3 732.9 717.3 692.0 653.4 614.7 575.3 
527.7 456.4 320.4 202.2 147.2 121.9 109.3 100.3 92.9 86.2 79.5 72.1 63.2 54.3 43.9 32.7 23.0 16.4 11.9 8.2 4.5 2.2 0.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 49.1 39.4 48.3 58.0 68.4 76.6 81.8 86.2 89.9 94.4 98.9 102.6 106.3 110.0 113.7 119.7 129.3 147.9 175.4 211.8 
260.2 318.1 374.6 416.3 450.4 480.9 511.4 541.9 564.9 584.2 598.4 588.7 596.9 586.5 573.1 549.3 519.6 486.1 454.9 
417.0 362.7 255.7 168.0 124.1 103.3 92.2 83.3 75.8 69.1 62.4 55.7 49.1 40.9 32.7 24.5 17.8 12.6 8.2 5.2 3.0 0.7 0.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 43.9 34.9 41.6 50.5 61.0 69.1 73.6 77.3 81.0 84.7 88.5 92.2 96.6 100.3 104.8 110.8 118.9 132.3 152.4 179.1 
214.1 256.4 296.6 329.3 353.1 375.4 401.4 423.7 444.5 460.8 477.2 472.7 478.7 467.5 453.4 431.9 410.3 386.5 363.5 
333.7 286.9 208.1 137.5 104.1 85.5 75.8 67.6 61.0 55.0 49.8 43.9 37.9 31.2 25.3 18.6 13.4 9.7 6.7 4.5 2.2 1.5 0.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.6 41.6 31.2 35.7 43.9 55.0 63.2 66.9 69.9 73.6 77.3 81.0 84.7 88.5 92.2 97.4 102.6 109.3 119.7 134.5 154.6 179.9 
205.9 234.9 257.9 273.5 286.2 301.0 315.2 322.6 326.3 329.3 330.8 325.6 318.1 307.0 296.6 284.7 272.0 255.0 232.7 
202.9 148.7 103.3 81.0 68.4 60.2 54.3 49.1 43.9 39.4 34.2 29.7 24.5 19.3 14.9 11.1 7.4 5.9 3.7 2.2 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
67.6 41.6 28.2 32.7 38.7 51.3 59.5 63.2 66.2 68.4 72.1 74.3 77.3 81.0 84.7 89.9 95.9 102.6 111.5 121.2 134.5 151.6 
167.2 183.6 197.7 206.6 219.3 229.7 243.8 250.5 253.5 253.5 255.0 252.7 247.5 240.1 232.7 223.0 210.4 197.0 176.2 
150.1 112.2 84.7 69.1 60.2 52.8 47.6 43.1 38.7 33.4 29.0 24.5 20.1 16.4 12.6 9.7 6.7 5.2 3.7 2.2 1.5 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
67.6 43.1 25.3 29.0 36.4 47.6 58.0 61.0 63.2 65.4 68.4 70.6 73.6 77.3 80.3 85.5 91.4 97.4 104.8 113.0 121.9 131.6 140.5 
152.4 162.8 173.9 187.3 204.4 214.8 228.9 237.9 241.6 242.3 242.3 237.1 231.9 225.2 216.3 200.7 185.1 164.3 137.5 
101.8 76.6 63.2 55.0 49.1 43.9 39.4 34.9 30.5 26.0 21.6 17.8 14.1 11.1 8.2 5.9 4.5 3.0 1.5 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
67.6 43.1 25.3 28.2 36.4 46.8 57.2 61.0 63.2 65.4 68.4 70.6 73.6 76.6 80.3 84.7 90.7 96.6 104.8 113.0 120.4 129.3 138.3 
147.9 159.1 169.5 180.6 197.0 216.3 228.2 234.9 241.6 244.5 246.8 246.0 243.8 235.6 223.7 206.6 190.3 169.5 142.0 
104.8 78.8 63.9 55.7 49.1 44.6 39.4 35.7 30.5 26.0 21.6 17.8 14.1 11.1 8.2 5.9 4.5 3.0 1.5 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
